IESNA:LM-63-2002
[TEST]P1059171
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-65)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-S340D830-X4F0-XX-UDD-SVL-W
[LUMINAIRE]DEFINE 3 WHITE REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]424
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
315.8 312.3 304.4 293.5 280.9 266.4 251.1 233.8 217.4 199.3
181.6 164 145.6 127.5 109.1 91 72.2 54.5 39.2 30.6
26.7 23.1 20 16.9 14.1 11.4 9.4 7.8 6.7 5.5
4.7 3.9 3.1 2.7 2 1.6 0
315.8 316.2 309.5 299.3 287.6 275 260.1 243.6 226.8 209.5
191.1 173.4 155.4 136.9 118.5 100.8 82.8 65.9 49 35.7
27.5 23.9 20.8 18 15.7 14.1 13.3 12.2 11 10.2
9 7.8 6.3 5.1 4.3 3.9 0
315.8 313.5 309.2 302.5 291.5 280.1 267.2 252.7 237.8 222.1
205.2 188.3 171.1 154.6 137.7 121.2 105.9 90.6 77.3 65.1
53.4 42 32.2 26.7 23.9 20.4 17.3 14.5 12.2 10.2
8.6 7.5 6.3 5.1 4.7 3.9 0
315.8 313.9 312.3 307.2 300.1 291.5 282.1 270.3 257 242.5
227.9 213.4 198.9 184.8 169.5 156.9 144 130.6 116.1 101.2
87.5 74.5 61.2 48.6 37.3 27.5 19.2 13.7 11 9.4
8.2 7.1 5.9 5.1 4.3 3.5 0
315.8 314.6 315.4 311.5 306.4 300.5 292.7 283.3 272.7 260.1
248 235.4 222.8 209.9 198.1 186.4 173.8 160.1 144.4 129.9
115 99.3 82.4 66.3 51 36.5 22.8 13.3 11.4 9.4
8.2 6.7 5.5 4.3 3.5 2.4 0
